3.2 mikroBUS™ Connector
The mikroBUS™ connector consists of a pair of 1×8 headers, J103 and J104. It includes all UART, I2C, SPI, and IO pins except IO2 and IO5.
The mikroBUS™ connector consists of a pair of 1×8 headers, J103 and J104. It includes all UART, I2C, SPI, and IO pins except IO2 and IO5.
DS40002711A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.