3 Interface Connectors

The MCP2222 Breakout Board includes the following interface connectors:

  1. USB Type-C® connector (J105): Connects the board to a USB host for communication. The board can also be powered through this connector.

  2. mikroBUS™ connector: Allows the board to connect to compatible mikroBUS base boards. These connectors provide access to supported communication interfaces and board power.

  3. Staggered connector: Provides access to UART, I²C, SPI, and GPIO signals for connection to external devices or user hardware.