3.1 USB Type-C® Connector
The USB Type-C® connector (J105) is the only interface used to connect to a USB host. The MCP2222 can be configured only through a USB host.
The USB Type-C® connector (J105) is the only interface used to connect to a USB host. The MCP2222 can be configured only through a USB host.
DS40002711A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.