6 Use Cases

Note: The MCP2222 provides fixed-function pins for basic USB, UART, I2C, and SPI functions, while also providing six configurable pins, IO5:IO0. These IO pins must be configured appropriately to enable the desired functionality.