1.2 Board Features
Supports Both Bus-Powered and Self-Powered Operation
Supports Selectable Target Voltage (VTG):
5V from the USB bus or mikroBUS™
3.3V using the on-board 3.3V regulator or from mikroBUS
VTG can be connected directly to any 5V or 3.3V supply
Automatically Manages the 3.3V Supply to the VUSB Pin Based on the Selected Target Voltage (VTG):
When VTG is set to 3V3, the on-board regulator supplies 3.3V to the VUSB pin
When VTG is set to 5V0, the MCP2222 internal regulator supplies 3.3V to VUSB pin
Provides mikroBUS Connectors (J103 and J104) for use With Compatible Base Boards
Provides Additional Connectors, J101 and J102, for Access to UART, I²C, SPI, and IO Pins
Provides a USB Type-C® Connector (J105) for Connection to a USB Host
Includes Two LEDs:
Power LED
User LED connected to IO2