1.1 MCP2222 Breakout Board

The MCP2222 Breakout Board is an evaluation platform for the MCP2222 USB-to-UART/I²C/SPI bridge device. The board allows users to interface UART, I²C, and/or SPI devices with a USB host.