5.1 With MCP2222 GUI
The MCP2222 GUI provides a graphical interface to:
Configure the MCP2222, including USB descriptors and IO pins
Access I2C and SPI terminals
The MCP2222 GUI provides a graphical interface to:
Configure the MCP2222, including USB descriptors and IO pins
Access I2C and SPI terminals
DS40002711A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.