2.4 VBUS Sense Circuit
The VBUS sense circuit includes a 2:3 voltage divider. The output is connected to the VBUS pin of the MCP2222 to detect the presence of VBUS voltage on the board.
The VBUS sense circuit includes a 2:3 voltage divider. The output is connected to the VBUS pin of the MCP2222 to detect the presence of VBUS voltage on the board.
DS40002711A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.