7.4.22 Function ast_set_callback()
Set callback for AST interrupts.
void ast_set_callback( Ast * ast, ast_interrupt_source_t source, ast_callback_t callback, uint8_t irq_line, uint8_t irq_level)
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | ast |
Module hardware register base address pointer |
[in] | source |
AST interrupt source |
[in] | callback |
Callback function pointer |
[in] | irq_line |
Interrupt line |
[in] | irq_level |
Interrupt level |