7.4.10 Function ast_enable_counter_clear_on_alarm()

Enable the option to clear the counter on an AST alarm.

void ast_enable_counter_clear_on_alarm( Ast * ast, uint8_t alarm_channel)

Table 7-14. Parameters
Data directionParameter nameDescription

[in, out]

ast

Module hardware register base address pointer

[in]

alarm_channel

AST Alarm Channel