7.4.18 Function ast_read_calendar_value()
Get the AST current calendar value.
struct ast_calendar ast_read_calendar_value( Ast * ast)
Note: There maybe a compiler warning about returning a structure type value, however it is safe because ast_calendar is actually uint32_t type.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
ast |
Module hardware register base address pointer |
Returns
The AST current calendar value.