31 DAC - 5-Bit Digital-to-Analog Converter
The Digital-to-Analog Converter supplies a variable voltage reference, ratiometric with the input source, with 32 selectable output levels.
The positive input source (VSOURCE+) of the DAC can be connected to:
- FVR Buffer
 - External VREF+ pin
 - VDD supply voltage
 
The negative input source (VSOURCE-) of the DAC can be connected to:
- External VREF- pin
 - VSS
 
The output of the DAC (DACx_output) can be selected as a reference voltage to the following:
- Comparator positive input
 - ADC input channel
 - DACxOUT1 pin
 - DACxOUT2 pin
 
The Digital-to-Analog Converter (DAC) can be enabled by setting the EN bit.