eXtreme Low-Power (XLP) Features
- Sleep Mode: 50 nA @ 1.8V, typical
 - Windowed Watchdog Timer: 500 nA @ 1.8V, typical
 - Secondary Oscillator: 500 nA @ 32 kHz
 - Operating Current:
- 8 μA @ 32 kHz, 1.8V, typical
 - 32 μA/MHz @ 1.8V, typical
 
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.