20 TMR1 - Timer1 Module with Gate Control
The Timer1 module is a 16-bit timer/counter with the following features:
- 16-Bit Timer/Counter Register Pair (TMRxH:TMRxL)
 - Programmable Internal or External Clock Source
 - 2-Bit Prescaler
 - Optionally Synchronized Comparator Out
 - Multiple Timer1 Gate (Count Enable) Sources
 - Interrupt-on-Overflow
 - Wake-Up on Overflow (External Clock, Asynchronous Mode Only)
 - 16-Bit Read/Write Operation
 - Time Base for the Capture/Compare Function with the CCP Modules
 - Special Event Trigger (with CCP)
 - Selectable Gate Source Polarity
 - Gate Toggle Mode
 - Gate Single Pulse Mode
 - Gate Value Status
 - Gate Event Interrupt
 
Important: References to the Timer1 module apply to all the
         odd numbered timers on this device.
      Note: 
         
   - This signal comes from the pin selected by TxCKIPPS.
 - The TMRx register increments on rising edge.
 - Synchronize does not operate while in Sleep.
 - See the TMRxCLK register for clock source selections.
 - See the TMRxGATE register for gate source selection.
 - Synchronized comparator output must not be used in conjunction with synchronized input clock.