19 TMR0 - Timer0 Module
Timer0 module has the following features:
- 8-Bit Timer with Programmable Period
 - 16-Bit Timer
 - Selectable Clock Sources
 - Synchronous and Asynchronous Operation
 - Programmable Prescaler and Postscaler
 - Interrupt on Match or Overflow
 - Output on I/O Pin (via PPS) or to Other Peripherals
 - Operation During Sleep