4.1.1 Global SRAM Variables
The following section provides details about the SRAM variables to handle Z-Wave reception/transmission.
The host controller can access the SRAM variables via the following SPI commands:
Write SRAM/Register(command ID 0x07)Read SRAM/Register(command ID 0x08)