4.1.1.2.5 BDB_SetAllowTLResetToFN Function
C
void BDB_SetAllowTLResetToFN(bool allow);Description
BDB set the device to allow to accept TL reset to FN
Parameters
| Param | Description |
|---|---|
| allow | true |
Returns
None
void BDB_SetAllowTLResetToFN(bool allow);BDB set the device to allow to accept TL reset to FN
| Param | Description |
|---|---|
| allow | true |
None