4.1.1.2.2 BDB_GetChannelMask Function
C
uint32_t BDB_GetChannelMask(BDB_ChannelMaskType_t type);Description
Gets the channel mask BDB attribute
Parameters
| Param | Description |
|---|---|
| type | type of the channel mask |
Returns
channelMask
uint32_t BDB_GetChannelMask(BDB_ChannelMaskType_t type);Gets the channel mask BDB attribute
| Param | Description |
|---|---|
| type | type of the channel mask |
channelMask