4.1.5.18 SYS_Swap Function
C
void SYS_Swap(uint8_t *array, uint8_t length);Description
Performs swap bytes in array of length
Parameters
| Param | Description |
|---|---|
| array | pointer to array. |
| length | array length |
Returns
None
void SYS_Swap(uint8_t *array, uint8_t length);Performs swap bytes in array of length
| Param | Description |
|---|---|
| array | pointer to array. |
| length | array length |
None