4.1.5.8 SYS_GetRandomSequence Function
C
int SYS_GetRandomSequence(uint8_t *buffer, unsigned long size);Description
Generates a sequence of random numbers and copies them into the buffer
ingroup sys
The function uses the same mechanism as the SYS_GetRandomNumber() function,but creates the specified number of random bytes.
Parameters
| Param | Description |
|---|---|
| buffer | The buffer to hold generated random data |
| size | The number of bytes of random data to compute and store in the buffer |
Returns
0 - indicates successful completion