8.6.1 CONFIG1

Configuration Word 1
Name: CONFIG1
Offset: 0x8007

Bit 15141312111098 
    VDDAR   CLKOUTEN 
Access R/WR/W 
Reset 11 
Bit 76543210 
   RSTOSC[1:0]  FEXTOSC[1:0] 
Access R/WR/WR/WR/W 
Reset 1111 

Bit 12 – VDDAR  VDD Analog Range Calibration Selection

ValueDescription
1 Internal analog systems are calibrated for operation between VDD = 2.3V - 5.5V
0 Internal analog systems are calibrated for operation between VDD = 1.8V - 3.6V

Bit 8 – CLKOUTEN Clock Out Enable

ValueDescription
1 CLKOUT function is disabled; I/O function on CLKOUT pin
0 CLKOUT function is enabled; FOSC/4 clock appears on CLKOUT pin

Bits 5:4 – RSTOSC[1:0] Power-up Default Value for COSC bits

Selects the oscillator source used by user software. Refer to COSC operation.
ValueDescription
11 EXTOSC operating per the FEXTOSC bits
10 HFINTOSC with FRQ = 1 MHz
01 LFINTOSC
00 HFINTOSC with FRQ = 32 MHz

Bits 1:0 – FEXTOSC[1:0] External Oscillator Mode Selection

ValueDescription
11 ECH (16 MHz and higher)
10 ECL (below 16 MHz)
01 Oscillator not enabled
00 Reserved