8.6.5 CONFIG5

Configuration Word 5(1)

Note:
  1. Since device code protection takes effect immediately, this Configuration Word needs to be written last.
  2. Once code protection is enabled it can only be removed through a Bulk Erase.
Name: CONFIG5
Offset: 0x800B

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CP 
Access R/W 
Reset 1 

Bit 0 – CP  User Program Flash Memory (PFM) Code Protection(2)

ValueDescription
1 User PFM code protection is disabled
0 User PFM code protection is enabled
Since device code protection takes effect immediately, this Configuration Word needs to be written last. Once code protection is enabled it can only be removed through a Bulk Erase.