21.10.5 TxCLKCON

Timer Clock Source Selection Register
Name: TxCLKCON
Offset: 0x0290

Bit 76543210 
      CS[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – CS[2:0] Timer Clock Source Selection

Table 21-3. Clock Source Selection
CSClock Source
111Reserved
110MFINTOSC (32 kHz)
101MFINTOSC (500 kHz)
100LFINTOSC
011HFINTOSC
010FOSC
001FOSC/4
000Pin selected by T2INPPS