21.10.6 TxRST

Name: TxRST
Offset: 0x0291

Timer External Reset Signal Selection Register

Bit 76543210 
     RSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – RSEL[3:0] External Reset Source Selection

Table 21-4. External Reset Sources
RSELReset Source
1111-0101Reserved
0100PWM4_OUT
0011PWM3_OUT
0010CCP2_OUT
0001CCP1_OUT
0000Pin selected by T2INPPS