11.3.2 OSCSTAT

Name: OSCSTAT
Offset: 0x890

Oscillator Status Register

Bit 76543210 
  HFORMFORLFOR ADORSFOR  
Access RRRRR 
Reset 00000 

Bit 6 – HFOR HFINTOSC Ready

ValueDescription
1 The HFINTOSC is ready for use
0 The HFINTOSC is not enabled, or it is not ready for use

Bit 5 – MFOR MFINTOSC Ready

ValueDescription
1 The MFINTOSC is ready for use
0 The MFINTOSC is not enabled, or it is not ready for use

Bit 4 – LFOR LFINTOSC Ready

ValueDescription
1 The LFINTOSC is ready for use
0 The LFINTOSC is not enabled, or is not ready for use

Bit 2 – ADOR ADCRC Oscillator Ready

ValueDescription
1 The ADCRC oscillator is ready for use
0 The ADCRC oscillator is not enabled, or is not ready for use

Bit 1 – SFOR Specified Frequency Oscillator Ready

ValueDescription
1 The SFINTOSC is ready for use
0 The SFINTOSC is not ready for use