5.1 USB CDC Virtual COM Port
Provides a bridge between the target UART and the USB interface, which provides a CDC Virtual “COM” port on USB Host which is a read/write access to a true UART of target.
Use this virtual port to access the debugger when using containers for CI/CD.
CDC/DGI U(S)ART supported Baud rates : 7200, 9600, 14400, 19200, 28800, 38400, 57600, 76800, 115200, 230400, 460800, 921600.