5.4 ARM ITM/SWO Trace
ITM trace outputs UART-format data using the single-pin SWO. ITM has the provision to send this data over multiple ports available from 0 to 31. Details of ITM/SWO trace may be found in the following topics.
Not all SAM devices have ITM trace. See in MPLAB X IDE Help>Release Notes> Debug Features Support>Hardware Tool Debug Features by Device.