10.5 8-pin Communication Hardware
For full debugger communication with a target, connect the included RJ-45 cable into the debugger modular RJ-45 jack at one end and an RJ-45 modular connector at the target end. Alternately plug the cable into the Debugger Adapter Board to have access to many device legacy connections. For details see 3.3 Target Connections.
For details on the 8-pin RJ-45 modular connector and modular cable, see the following sections.