10.1 Debugger Unit
The MPLAB ICD 5 in-circuit debugger unit is rated as:
- Class A device in a laboratory environment.
- Category C device in a home or office environment.
- Operating Temperature: 0°C - 70°C.
The MPLAB ICD 5 in-circuit debugger unit is rated as:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.