3.2.2.2 Ethernet - Static IP
A Static IP address is one that is permanently assigned to your network devices. The Static IP address can be changed by going through the provisioning process, otherwise it is permanent.

A Static IP address is one that is permanently assigned to your network devices. The Static IP address can be changed by going through the provisioning process, otherwise it is permanent.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.