3.2.2.1 Ethernet - DHCP
When connecting MPLAB® ICD 5 In-Circuit Debugger to the Ethernet network, you can use DHCP, Static IP or APIPA protocols.
DHCP (Dynamic Host Configuration Protocol) is for assigning dynamic IP addresses to devices that are connected to the network.