Introduction
The ECC204-TFLXWPC is a pre-provisioned variant of the ECC204 product family. The TrustFLEX secure element is part of Microchip’s family of generically-provisioned, security-focused devices. The device configuration is designed to meet the authentication requirements of the Wireless Power Consortium (WPC) Qi® 1.3, Qi 2.x and Ki 1.x standards.
The ECC204-TFLXWPC configuration is defined to meet the basic authentication needs of Qi transmitters that provide authentication. The device supports a single WPC Slot. Each device data slot has a specific use and will be provisioned with the appropriate information.
This data sheet provides the data slot and subzone configuration information that is unique to the ECC204-TFLXWPC. The majority of information is predefined, and only a limited number of configuration options can be specified. An application section discussing Microchip’s hardware and software tools that can aid in developing an application is also provided, with additional links to the location of the tools.