12 Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ECC204: Pre-configured Cryptographic Coprocessor with secure hardware-based key storage | |
| Trust Type | TFLX | Type of Microchip Trust Product |
| Trust Product Configuration | WPC | Configuration associated with Trust Product. |
| Package Options | U | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) |
| S | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC) | |
| Tape and Reel Options(2) | 2k Reel Minimum Order Quantity (MOQ) | |
Examples:
- ECC204-TFLXWPCU: TrustFLEX WPC, Provisioned, 8-UDFN, 2K Reel MOQ, I2C Interface
- ECC204-TFLXWPCS: TrustFLEX WPC, Provisioned, 8-SOIC 2K Reel MOQ, I2C Interface
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Actual size of reel will vary based on customer order. The minimum order quantity (MOQ) allowed is 2k units.