Pin Configuration and Pinouts
| Package: 8-Lead SOIC or 8-Pad UDFN | ||
|---|---|---|
| Pin # | Function | I2C |
| 1-3,7 | No Connect | NC |
| 4 | Ground | GND |
| 5 | Serial I/O | SDA |
| 6 | Serial Clock | SCL |
| 8 | Supply | VCC |
Note:
- Connecting the exposed backside paddle of the UDFN package to GND is recommended.