1.2.5.3.28 SLOT1_HEADER Macro
C
#define SLOT1_HEADER SLOT1_BASE_ADDR
Description
Slot 1 Header Start Address
#define SLOT1_HEADER SLOT1_BASE_ADDR
Slot 1 Header Start Address
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.