1.2.5.3.20 MAX_SLOTS Macro
C
#define MAX_SLOTS 3
Description
The maximum possible number of slots (one SRAM slot and 2 Flash slots))
#define MAX_SLOTS 3
The maximum possible number of slots (one SRAM slot and 2 Flash slots))
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.