1.2.5.3.23 SLOT0_BASE_ADDR Macro
C
#define SLOT0_BASE_ADDR 0x01000000
Description
Base Address of Slot 0
#define SLOT0_BASE_ADDR 0x01000000
Base Address of Slot 0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.