1.2.5.3.16 IMG_MEM_TOPOLOGY_COUNT Macro
C
/** Image Memory Topology Count - Number of Image memory slots */ #define IMG_MEM_TOPOLOGY_COUNT 1 //5
Description
Image Memory Topology Count - Number of Image memory slots
/** Image Memory Topology Count - Number of Image memory slots */ #define IMG_MEM_TOPOLOGY_COUNT 1 //5
Image Memory Topology Count - Number of Image memory slots
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.