1.2.2.2.3 OSAL_QUEUE_AddToSet Function

C

OSAL_RESULT OSAL_QUEUE_AddToSet(OSAL_QUEUE_SET_MEMBER_HANDLE_TYPE *queSetMember, OSAL_QUEUE_SET_HANDLE_TYPE *queSetID);

Description

Add the queues and semaphores to the set.Reading from these queues and semaphore can only be performed after a call to xQueueSelectFromSet() has returned the queue or semaphore handle from this point on.

Parameters

ParamDescription
queSetMemberMember queue or semaphore to be added in the set
queSetIDA pointer to the queue ID

Returns

OSAL_RESULT_TRUE - A queue had been created

OSAL_RESULT_FALSE - Queue creation failed