1.2.2.2.8 OSAL_QUEUE_IsFullISR Function

C

OSAL_RESULT OSAL_QUEUE_IsFullISR(OSAL_QUEUE_HANDLE_TYPE *queID);

Description

Query if an OSAL Queue is full. These function should be used only from witin an ISR, or within a critical section.

Parameters

ParamDescription
queIDA pointer to the queue ID

Returns

OSAL_RESULT_TRUE - The queue is Full

OSAL_RESULT_FALSE - The queue is not Full