RF_Timer_Cal Function

C

void RF_Timer_Cal(wssEnable_t wssEnable);

Description

This routine will calibrate the RF from a Timer event condition. The main functions are TX_Power_Compensation and RSSI_ED_Compensation, which are compensation over temperature. Since temperature may change over time, user can choose do RF_Timer_Cal over time.

Parameters

wssEnable_t wssEnable wireless subsystem enable flag 0: None 1: BLE enable 2: ZB enable 3: BLE enable & ZB enable

Returns

None