1.1.4.4.2 program_exec_main Function
C
int32_t program_exec_main(const IMG_MEM_TOPOLOGY ** tops, uint8_t count);
Description
This routine is the entry point for the programming executive. It receives commands from the host, dispatches the command, and then sends response back to the host.
Parameters
Param | Description |
---|---|
IMG_MEM_TOPOLOGY tops | valid toplogies list |
uint8_t count | number of valid topologies |
Returns
None