30.1 CLC Setup
Programming the CLC module is performed by configuring the four stages in the logic
            signal flow. The four stages are:
        - Data selection
- Data gating
- Logic function selection
- Output polarity
Each stage is set up at run time by writing to the corresponding CLC Special Function Registers. This has the added advantage of permitting logic reconfiguration on-the-fly during program execution.