11.1.2.1 HFINTOSC
The High-Frequency Internal Oscillator (HFINTOSC) is a factory-calibrated, precision
            digitally-controlled internal clock source that produces a wide range of stable clock
            frequencies. The HFINTOSC can be enabled through one of the following methods:
        - Program the RSTOSC Configuration bits to select the HFINTOSC upon device Reset or power-up
- Write to the New Oscillator Source Request (NOSC) bits to select the HFINTOSC during run time.
The HFINTOSC frequency is selected via the HFINTOSC Frequency Selection (FRQ) bits. Fine-tuning of the HFINTOSC is done via the HFINTOSC Frequency Tuning (TUN) bits. The HFINTOSC output frequency can be divided (post-scaled) via the New Divider Selection Request (NDIV) bits.