40.7.1 CPCON
| Name: | CPCON | 
| Offset: | 0x020D | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPON[1:0] | CPOS | CPREQ | CPT | CPRDY | |||||
| Access | R/W | R/W | R/W | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 7:6 – CPON[1:0]
| Value | Description | 
|---|---|
| 11 | Charge pump is enabled | 
| 10 | Charge pump is automatically enabled when VDD < VAUTO (VAUTO = 4.6V) | 
| 01 | Charge
                        pump is automatically enabled when an analog peripheral is enabled
                        (ADCON0.ON = 1) and VDD <
                        VAUTO | 
| 00 | Charge pump is disabled | 
Bit 5 – CPOS
| Value | Name | Description | 
|---|---|---|
| 1 | Charge pump clock is the internal charge pump oscillator | |
| 0 | When ADC GO bit = 1 | Charge pump clock is FOSC (oscillator frequency determined by ADCLK) | 
| 0 | When ADC GO bit = 0 | Charge pump clock is the ADCRC | 
Bit 2 – CPREQ
| Value | Description | 
|---|---|
| 1 | Charge pump has been requested by an analog peripheral | 
| 0 | Charge pump has not been requested by an analog peripheral | 
Bit 1 – CPT
| Value | Description | 
|---|---|
| 1 | VDD is above the charge pump auto-enable threshold (VAUTO) | 
| 0 | VDD is below the charge pump auto-enable threshold (VAUTO) | 
Bit 0 – CPRDY
| Value | Description | 
|---|---|
| 1 | Charge pump has reached a steady-state operation | 
| 0 | Charge pump is off or has not reached a steady-state operation |