10.13.1 BORCON
| Name: | BORCON | 
| Offset: | 0x0191 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SBOREN | BORRDY | ||||||||
| Access | R/W | R | |||||||
| Reset | 1 | q | 
Bit 7 – SBOREN Software Brown-Out Reset Enable
| Reset States: | 
 | 
| Value | Name | Description | 
|---|---|---|
| — | If BOREN ≠ 01 | SBOREN is read/write, but has no effect on the BOR | 
| 1 | If BOREN = 01 | BOR Enabled | 
| 0 | If BOREN = 01 | BOR Disabled | 
Bit 0 – BORRDY Brown-Out Reset Circuit Ready Status
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| 1 | The Brown-out Reset circuit is active and armed | 
| 0 | The Brown-out Reset circuit is disabled or is warming up |