11.5.3 OSCCON2
Note: 
                
- The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC configuration bits or the RSTOSC selection table for the Reset Oscillator selections.
| Name: | OSCCON2 | 
| Offset: | 0x028E | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COSC[2:0] | CDIV[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | f | f | f | f | f | f | f | ||