36.12.1 CMxCON0
| Name: | CMxCON0 | 
| Offset: | 0x080C,0x0810 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | POL | HYS | SYNC | |||||
| Access | R/W | R | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | 
Bit 7 – EN Comparator Enable
| Value | Description | 
|---|---|
| 1 | Comparator is enabled | 
| 0 | Comparator is disabled and consumes no active power | 
Bit 6 – OUT Comparator Output
Bit 4 – POL Comparator Output Polarity Select
| Value | Description | 
|---|---|
| 1 | Comparator output is inverted | 
| 0 | Comparator output is not inverted | 
Bit 1 – HYS Comparator Hysteresis Enable
| Value | Description | 
|---|---|
| 1 | Comparator hysteresis enabled | 
| 0 | Comparator hysteresis disabled | 
Bit 0 – SYNC Comparator Output Synchronous Mode
| Value | Description | 
|---|---|
| 1 | Comparator output to Timer1 and I/O pin is synchronous to changes on Timer1 clock source. Output updated on the falling edge of Timer1 clock source. | 
| 0 | Comparator output to Timer1 and I/O pin is asynchronous |