13.5.1 CPUDOZE
Doze and Idle Register
| Name: | CPUDOZE | 
| Offset: | 0x028C | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IDLEN | DOZEN | ROI | DOE | DOZE[2:0] | |||||
| Access | R/W | R/W/HC/HS | R/W | R/W/HC/HS | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – IDLEN Idle Enable
| Value | Description | 
|---|---|
| 1 | A  | 
| 0 | A  | 
Bit 6 – DOZEN Doze Enable(1)
| Value | Description | 
|---|---|
| 1 | Places devices into Doze setting | 
| 0 | Places devices into Normal mode | 
Bit 5 – ROI Recover-on-Interrupt(1)
| Value | Description | 
|---|---|
| 1 | Entering the Interrupt Service Routine (ISR) makes DOZEN
                     =  | 
| 0 | Entering the Interrupt Service Routine (ISR) does not change DOZEN | 
Bit 4 – DOE Doze-on-Exit(1)
| Value | Description | 
|---|---|
| 1 | Exiting the ISR makes DOZEN =  | 
| 0 | Exiting the ISR does not change DOZEN | 
Bits 2:0 – DOZE[2:0] Ratio of CPU Instruction Cycles to Peripheral Instruction Cycles
| Value | Description | 
|---|---|
| 111 | 1:256 | 
| 110 | 1:128 | 
| 101 | 1:64 | 
| 100 | 1:32 | 
| 011 | 1:16 | 
| 010 | 1:8 | 
| 001 | 1:4 | 
| 000 | 1:2 |