20.2 Disabling a Module
A peripheral can be disabled by setting the corresponding peripheral disable bit in the PMDx register. Disabling a module has the following effects:
- The module is held in Reset and does not function
- All the SFRs pertaining to that peripheral become
               “unimplemented”- Writing is disabled
- Reading returns 0x00
 
- Module outputs are disabled